TeSys Tera
Advanced monitoring control and protection of electrical motors
Sản phẩm
Trình bày
Tính năng
Motor control up to 810A for single- and three-phase AC motorsIntegrated communication: Modbus, Profinet, EcoStruxure-compatibleReal-time monitoring: Motor status, energy consumption, thermal conditionEnergy optimization: Reduced power usage, supports complianceFlexible installation: DIN rail or panel mount, native network supportEvent diagnostics: Timestamped trip and fault logsModular architecture: Expandable I/Os and temperature sensorsOptional HMI: Local interface for commissioning and controlRetrofit-ready: Compatible upgrade path from TeSys T controllers