Dãy sản phẩm
PowerLogic™ P3 Protection Relays
Compact medium voltage protection relays From overcurrent to advanced protection, these easy-to-use protection relays (formerly known as Easergy P3) offer arc flash protection, LPCTs, LPVTs and ethernet communication including IEC 61850 for standard medium voltage applications.Một phần của PowerLogic™Xem sản phẩmarrow2_left Khởi chạy công cụ chọn sản phẩmarrow2_left MiCOM P521
Feeder Differential Protection Relays MiCOM P521 provides high speed, two ended current differential unit protection of overhead lines and underground cables in applications such as ring mains and parallel feeders. Models available: MiCOM P521Một phần của PowerLogic™Xem chi tiếtarrow2_left MiCOM P53x
Line Differential Protection Relay MiCOM P53x range provides a two ended line differential protection function with all of the necessary protection communication interfaces. Models available: MiCOM P530C, MiCOM P532Một phần của PowerLogic™Xem chi tiếtarrow2_left MiCOM P54x
Current Differential Protection Relay with Optional Subcycle Distance Protection MiCOM P54x is designed for high performance overhead line and cable applications, it interfaces readily with the longitudinal (end to end) communications channels and has optional distance backup protection. Models available: MiCOM P541, MiCOM P542, MiCOM P543, MiCOM P544, MiCOM P545, MiCOM P546Một phần của PowerLogic™Xem chi tiếtarrow2_left