Xem tất cả
Logic Controller - Modicon M221

TM221CE24U
-
Đặc diểm
Main range of product Modicon M221product or component type Logic controller[Us] rated supply voltage 24 V DCdiscrete input number 14, discrete input 4 fast input conforming to IEC 61131-2 Type 1analogue input number 2 at 0...10 Vdiscrete output type Transistordiscrete output number 10 transistor 2 fast outputdiscrete output voltage 24 V DCdiscrete output current 0.5 AComplementary discrete I/O number 24maximum number of I/O expansion module 7 for transistor output7 for relay outputsupply voltage limits 20.4…28.8 Vinrush current 35 Amaximum power consumption in W 14 W at 24 V (with max number of I/O expansion module)4.8 W at 24 V (without I/O expansion module)power supply output current 0.52 A 5 V for expansion bus0.2 A 24 V for expansion busdiscrete input logic Sink or source (positive/negative)discrete input voltage 24 Vdiscrete input voltage type DCanalogue input resolution 10 bitsLSB value 10 mVconversion time 1 ms per channel + 1 controller cycle time for analogue input analog inputpermitted overload on inputs +/- 30 V DC for 5 min (maximum) for analog input+/- 13 V DC (permanent) for analog inputvoltage state 1 guaranteed >= 15 V for inputvoltage state 0 guaranteed <= 5 V for inputdiscrete input current 7 mA for discrete input5 mA for fast inputinput impedance 3.4 kOhm for discrete input100 kOhm for analog input4.9 kOhm for fast inputresponse time 35 µs turn-off, I2...I5 terminal(s) for input5 µs turn-on, I0, I1, I6, I7 terminal(s) for fast input35 µs turn-on, other terminals terminal(s) for input5 µs turn-off, I0, I1, I6, I7 terminal(s) for fast input100 µs turn-off, other terminals terminal(s) for input5 µs turn-on, turn-off, Q0...Q1 terminal(s) for output50 µs turn-on, turn-off, Q2...Q3 terminal(s) for output300 µs turn-on, turn-off, other terminals terminal(s) for outputconfigurable filtering time 0 ms for input3 ms for input12 ms for inputdiscrete output logic Negative logic (sink)maximum current per output common 5 Aoutput frequency 100 kHz for fast output (PWM/PLS mode) at Q0...Q15 kHz for output at Q2...Q30.1 kHz for output at Q4...Q9absolute accuracy error +/- 1 % of full scale for analog inputmaximum leakage current 0.1 mA for transistor outputmaximum voltage drop <1 Vmechanical durability 20000000 cycles for transistor outputmaximum tungsten load <12 W for output and fast outputprotection type Without protectionmemory capacity 256 kB for user application and data RAM with 10000 instructions256 kB for internal variables RAMdata backed up 256 kB built-in flash memory for backup of application and datadata storage equipment 2 GB SD card (optional)battery type BR2032 lithium non-rechargeable, battery life: 4 year(s)backup time 1 year at 25 °C (by interruption of power supply)execution time for 1 KInstruction 0.3 ms for event and periodic taskexecution time per instruction 0.2 µs Booleanexct time for event task 60 µs response timemaximum size of object areas 255 %TM timers512 %KW constant words255 %C counters512 %M memory bits8000 %MW memory wordsrealtime clock Withclock drift <= 30 s/month at 25 °Cregulation loop Adjustable PID regulator up to 14 simultaneous loopspositioning functions Position PTO 2 axe(s)pulse/direction mode (100 kHz)Position PTO 1 axe(s)CW/CCW mode (100 kHz)function available PWMPLSFrequency generatorcounting input number 4 fast input (HSC mode) at 100 kHz 32 bitscounter function Single phaseA/BPulse/directionintegrated connection type USB port with mini B USB 2.0 connectorNon isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface Ethernet with RJ45 connectorsupply (serial)serial link supply: 5 V, <200 mAtransmission rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15 m for RS4851.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3 m for RS232480 Mbit/s for USBcommunication port protocol USB port: USB - SoMachine-NetworkNon isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-NetworkEthernetport Ethernet 10BASE-T/100BASE-TX 1 port with 100 m copper cablecommunication service Ethernet/IP adapterModbus TCP clientModbus TCP slave deviceModbus TCP serverDHCP clientlocal signalling 1 LED (green)PWR: 1 LED (green)RUN: 1 LED (red)module error (ERR): 1 LED (green)SD card access (SD): 1 LED (red)BAT: 1 LED per channel (green)I/O state: 1 LED (green)SL: Ethernet network activity (green)ACT: Ethernet network link (yellow)Link (Link Status):electrical connection removable screw terminal block for inputs removable screw terminal block for outputs terminal block, 3 terminal(s) for connecting the 24 V DC power supply connector, 4 terminal(s) for analogue inputsMini B USB 2.0 connector for a programming terminalmaximum cable distance between devices Shielded cable: <10 m for fast inputUnshielded cable: <30 m for outputUnshielded cable: <30 m for digital inputUnshielded cable: <1 m for analog inputShielded cable: <3 m for fast outputinsulation Between input and internal logic at 500 V ACBetween fast input and internal logic at 500 V ACNon-insulated between inputsBetween output and internal logic at 500 V ACNon-insulated between analogue input and internal logicNon-insulated between analogue inputsmarking CEmounting support Top hat type TH35-15 rail conforming to IEC 60715Top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kitheight 90 mmdepth 70 mmwidth 110 mmnet weight 0.57 kgEnvironment standards EN/IEC 61131-2EN/IEC 61010-2-201EN/IEC 60664-1product certifications DNV-GLIACS E10ABSRCMEACCSACULusLRenvironmental characteristic Ordinary and hazardous locationresistance to electrostatic discharge 8 kV in air conforming to EN/IEC 61000-4-24 kV on contact conforming to EN/IEC 61000-4-2resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-33 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-31 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3resistance to magnetic fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8resistance to fast transients 2 kV (power lines) conforming to EN/IEC 61000-4-42 kV (relay output) conforming to EN/IEC 61000-4-41 kV (I/O) conforming to EN/IEC 61000-4-41 kV (Ethernet line) conforming to EN/IEC 61000-4-41 kV (serial link) conforming to EN/IEC 61000-4-4surge withstand 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-52 kV relay output common mode conforming to EN/IEC 61000-4-51 kV I/O common mode conforming to EN/IEC 61000-4-51 kV shielded cable common mode conforming to EN/IEC 61000-4-50.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-51 kV power lines (AC) differential mode conforming to EN/IEC 61000-4-51 kV relay output differential mode conforming to EN/IEC 61000-4-50.5 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5resistance to conducted disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-63 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)electromagnetic emission Conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15…0.5 MHz conforming to EN/IEC 55011Conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines (AC)) at 0.5…300 MHz conforming to EN/IEC 55011Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to EN/IEC 55011Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to EN/IEC 55011Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to EN/IEC 55011Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 200…1000 MHz conforming to EN/IEC 55011immunity to microbreaks 10 msambient air temperature for operation -10…55 °C (horizontal installation)-10…35 °C (vertical installation)ambient air temperature for storage -25…70 °Crelative humidity 10…95 %, without condensation (in operation)10…95 %, without condensation (in storage)IP degree of protection IP20 with protective cover in placepollution degree <= 2operating altitude 0...2000 mstorage altitude 0…3000 mvibration resistance 3.5 mm at 5…8.4 Hz on symmetrical rail3.5 mm at 5…8.4 Hz on panel mounting1 gn at 8.4…150 Hz on symmetrical rail1 gn at 8.4…150 Hz on panel mountingshock resistance 147 m/s² for 11 msOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins -
Xem thêm
Tài liệu
Ngôn ngữ- All Languages14
- English14
- Chinese7
- French7
- German7
- Italian7
- Kazakh7
- Portuguese7
- Russian7
- Spanish7
- Turkish7
CatalogueĐịnh dạngKích cỡThêm vào Tài liệu của tôiCertificateĐịnh dạngKích cỡThêm vào Tài liệu của tôiKích cỡ pdfKích cỡ 462 KBNgày 10/14/15Instruction sheetĐịnh dạngKích cỡThêm vào Tài liệu của tôiKích cỡ pdfKích cỡ 6.8 MBNgày 11/1/18Declaration of conformityĐịnh dạngKích cỡThêm vào Tài liệu của tôiKích cỡ pdfKích cỡ 565.5 KBNgày 8/12/15End of Life InformationĐịnh dạngKích cỡThêm vào Tài liệu của tôiKích cỡ pdfKích cỡ 8.4 MBNgày 1/1/19EU RoHS DeclarationĐịnh dạngKích cỡThêm vào Tài liệu của tôiCONTROLLER M221-24IO TR.NPN ETHERNETMô tảCONTROLLER M221-24IO TR.NPN ETHERNETKích cỡ pdfKích cỡ 195.3 KBNgày 12/16/19Mô tảCONTROLLER M221-24IO TR.NPN ETHERNETMarine certificateĐịnh dạngKích cỡThêm vào Tài liệu của tôiProduct Environmental ProfileĐịnh dạngKích cỡThêm vào Tài liệu của tôiKích cỡ pdfKích cỡ 8.3 MBNgày 1/1/19REACh DeclarationĐịnh dạngKích cỡThêm vào Tài liệu của tôiCONTROLLER M221-24IO TR.NPN ETHERNETMô tảCONTROLLER M221-24IO TR.NPN ETHERNETKích cỡ pdfKích cỡ 195.3 KBNgày 12/16/19Mô tảCONTROLLER M221-24IO TR.NPN ETHERNETChina RoHS declarationĐịnh dạngKích cỡThêm vào Tài liệu của tôiCONTROLLER M221-24IO TR.NPN ETHERNETMô tảCONTROLLER M221-24IO TR.NPN ETHERNETKích cỡ pdfKích cỡ 195.3 KBNgày 12/16/19Mô tảCONTROLLER M221-24IO TR.NPN ETHERNET -
Câu hỏi thường gặp về kỹ thuật
Không tìm thấy kết quả.Rất tiếc, Câu hỏi thường gặp liên quan không khả dụng do sự cố kỹ thuật tạm thời. Vui lòng thử lại sau.