Този документ е актуален, но е възможно да се споменават остарели продукти.

Preventive Maintenance for Cooling

Schneider Electric Preventive Maintenance for Cooling consists of varied intervals of visits to match the Customer’s application & equipment availability.1.1 (Minimum) Semi-Annual Maintenance Visits The semi-annual maintenance visits are available a 8/5 or 24/7 basis providing flexible scheduling options. Semi-Annual Preventive Maintenance visits are the minimum requirement for extended warranties and on-site unscheduled maintenance. Operational consumables (return air filters, belts and replacement humidifier cylinders) are included with this service.1.2 (Recommended) Quarterly Maintenance Visits Additional maintenance visits are recommended as an upgrade to enhance availability. The inspections include a comprehensive inspection of the cooling equipment to maximize critical load uptime by helping ensure that the components are performing to defined technical and environmental specifications. Quarterly maintenance visits are available on a 8/5 or 24/7 basis. Operational consumables (return air filters, belts and replacement humidifier cylinders) are included with this service.1.3 (Enhanced) Monthly Maintenance Visits To help ensure minimal equipment down time and maximum availability upgrade to Monthly maintenance visits which are available on a 8/5 or 24/7 basis. Operational consumables (return air filters, belts and replacement humidifier cylinders) are included with this service.

Референция

 : 

Дата

 : 

Вид

 : 

Езици :

Версия :

Файлове
Size
_CFOT-8BVRDW--Preventive Maintenance for Cooling (.pdf)

Продуктови гами:

Отключване на допълнителни функции

Моля, влезте или се регистрирайте, за да видите допълнителни функции

loader-lg loader-sm