Família de Produtos
SpaceLogic™ RP-V Controller
Variable air volume (VAV) room controller SpaceLogic RP-V is a room purpose VAV controller that enables demand-driven HVAC for reduced energy use. It helps to improve fresh air circulation to optimize occupants' comfort and well-being.Parte de SpaceLogicVisualizar produtos SpaceLogic™ RP Controller - Light & Blind Modules
Light & Blind Control for personalized room environments Part of EcoStruxure Connected Room Solutions, these room-level expansion modules for lighting and blind control connect to the SpaceLogic RP Controller. With a modular approach, select the applications needed for a cost-effective and efficient solution.Parte de SpaceLogicVisualizar produtos SpaceLogic™ RP Controller - Room Sensor Modules
Smart room sensors enabling demand control ventilation Part of the EcoStruxure Connected Room Solutions, these room sensors, including the SpaceLogic Insight-Sensor and SpaceLogic Multi-Sensor, connect to the SpaceLogic RP Controller. They enable a range of sensing features, including anonymous people counting, occupancy, temperature, humidity, light and sound level monitoring.Parte de SpaceLogicVisualizar produtos SpaceLogic™ MP-V Controller
A flexible, fully programmable IP-based field controller for VAV cooling and heating applications SpaceLogic (formerly SmartX) MP-V is a multi-purpose, fully programmable, IP-based field controller for VAV cooling and heating applications. MP-V integrates a controller, a damper actuator, and an airflow sensor in a single compact package for ease of installation. MP-V can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with a SpaceLogic AS-P or AS-B server or an Enterprise Server as the parent server.Parte de SpaceLogicVisualizar produtos EasyLogic™ RP-C Controller
BACnet MS/TP based field controller for basic HVAC EasyLogic RP-C is a BACnet MS/TP based field controller for control and monitoring of Fan Coil, Chilled Beam and Heat Pump terminal units.Visualizar produtos EasyLogic™ RP-V Controller
BACnet MS/TP based field controller for Variable Air Volume EasyLogic RP-V is a BACnet MS/TP-based, room-purpose controller for Variable Air Volume Cooling and Heating applications.Visualizar produtos SpaceLogic™ SE8000 Room Controller
HVAC control for optimal comfort and energy efficiency Application-specific room controllers offer the control of DDC systems with the user-friendliness of thermostats. Optimizing comfort through energy efficiency delivers a memorable customer experience while maximizing your return on investment.Parte de SpaceLogicVisualizar produtos