CONTROLEXPERT_V141_HF0608820R fixes 3 different issues: • PEP0608820R : Import XSY file generates error at analyze • PEP0581511R, PEP0579769R, PEP0576129R Error after GSD file import • PEP0572510R DDTs or Arrays from Program Units are duplicated in Data Dictionary. Description of issue or behavior (before installation of ControlExpert_V141_HF0608820R) Import XSY file generates error at analyze. When importing XSY file, with variables and Function Block instances already existing in the project, then during import a “Replace” is proposed on these variables and FB instances. In some cases, when “replace” option is selected for both variables and FB instances, the FBD section using the instance and variables may be in error. Error after GSD file import On M580, add a PRM gateway in DTM browser, and add a GSD file to library, and Update catalog. Then, in DTM browser, add the device created from GSD under the PRM gateway: an error message appears “"this version of control Expert does not support DTM devices". DDTs or Arrays from Program Units are duplicated in Data Dictionary. When Structure (DDT) or Array is used in Program Unit, and set in Data Dictionary (HMI variables) to be used by OFS, then it can be duplicated multiple times in Data Dictionary. New behavior after installation of ControlExpert_V141_HF0608820R. Import XSY file generates error at analyze. After the steps described above, analyze and build reports no error on FBD section. Error after GSD file import After the steps described above, no error message appears, and the device can be successfully added to PRM network. DDTs or Arrays from Program Units are duplicated in Data Dictionary. When Structure (DDT) or Array is used in Program Unit, and set in Data Dictionary (HMI variables) to be used by OFS, it is no longer duplicated multiple times in the Data Dictionary. What to do after installation of ControlExpert_V141_HF0608820R. Import XSY file generates an error at analyse. Nothing. Error after GSD file import Nothing. DDTs or Arrays from Program Units are duplicated in Data Dictionary - Rebuild All project Or - connect to controller (on line) - Create a dummy variable - Build changes (to synchronize the Data dictionary)
Dateien
Dateiname | ||
ControlExpert_V141_HF0608820R.zip
|
|
|
ControlExpert_V141_HF0608820R_Readme.mht
|
|
Konto erstellen
Produktfamilien: