Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS8E1A1NBL01M12 Product picture Schneider Electric
Discontinued

XS8E1A1NBL01M12

XS8E1A1NBL01M12 Product picture Schneider Electric
Discontinued
XS8E1A1NBL01M12

inductive sensor XS8 26x26x13 - PBT - Sn15mm - 12..24VDC - M12 0.15m

Show more characteristics
XS8E1A1NBL01M12  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

Compare products: /