Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XU
XU5M18NP340D Product picture Schneider Electric
Discontinued

XU5M18NP340D

XU5M18NP340D Product picture Schneider Electric
Discontinued
XU5M18NP340D

photo-electric sensor - XU5 - diffuse - Sn 0.4 m - NO or NC - M12 connector

Show more characteristics
The maximum number of products that can be compared is 4

XU5M18NP340D may be replaced by any of the following products:
Product
Qty
XUB5BNANM12
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2004
1
XUB5BNBNM12
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2004
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU5
    sensor design
    Cylindrical M18
    line of sight type
    Axial
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12
    emission
    Infrared diffuse
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    output type
    Solid state
    add on output
    Without
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    maximum voltage drop
    <6 V (closed state)
    maximum delay first up
    300 ms
    maximum delay response
    20 ms
    maximum delay recovery
    20 ms
    setting-up
    Sensitivity adjustment
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 74.5 KB
    Date 1/13/05
    Files in document
    dwf
    2.1 KB
    dxf
    35.1 KB
    wmf
    5 KB
    dwg
    32.3 KB
    prp.document.label.format zip
    Size 46.7 KB
    Date 1/13/05
    Files in document
    dwf
    1 KB
    dxf
    17.4 KB
    wmf
    1.9 KB
    dwg
    26.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 481.4 KB
    Date 1/1/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /