Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

accessory for side panel Prisma P - IP55 - spare part

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Accessory
    accessory / separate part category
    Spare part
    product compatibility
    IP55 enclosure
    provided equipment
    Mounting hardware
    16 gaskets + sealed plug
    16 1/4 turn spacers
    Complementary
    mounting support
    Side panel
    installation description
    Cubicle
    height
    13 mm
    width
    15 mm
    depth
    13 mm
    product weight
    0.48 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.