Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

molded case switch-disconnector Compact NS3200 NA - 3200 A - 4 poles

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product name
    Compact NS
    device short name
    Compact NS3200 NA
    product or component type
    Switch disconnector
    device application
    Distribution
    offer type
    C5
    poles description
    4P
    network type
    AC
    performance level
    NA
    suitability for isolation
    Yes according to IEC 60947-3
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    [Ie] rated operational current
    AC-23A : 3200 A AC 50/60 Hz 220/240 V
    AC-23A : 3200 A AC 50/60 Hz 380/415 V
    AC-23A : 3200 A AC 50/60 Hz 440/480 V
    AC-23A : 3200 A AC 50/60 Hz 500/525 V
    AC-23A : 3200 A AC 50/60 Hz 660/690 V
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz according to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-3
    [Ith] conventional free air thermal current
    3200 A ( 60 °C )
    [Icw] rated short-time withstand current
    32 kA ( 3 s ) according to IEC 60947-3
    [Icm] rated short-circuit making capacity
    135 kA 690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz according to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    6000 cycles conforming to IEC 60947-3
    electrical durability
    AC-23A : 1000 cycles 440 V AC 50/60 Hz according to IEC 60947-3
    connection pitch
    115 mm
    height
    350 mm
    width
    535 mm
    depth
    160 mm
    product weight
    36 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    ASEFA
    ASTA
    pollution degree
    3 according to IEC 60947-3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for 34034: Front-connected switch-disconnectorCompact NS1600bb to NS3200 4P; fixed manually operated (Version 1.0)
    BREAKER MOLDED CASE SWITCHDISCONNEC TO R (Version 1.0)
    Compact NS1600bb to NS3200 4P (Version 1.0)
    Date 4/25/13
    Size 1.1 MB
    Date 4/25/13
    Size 447.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Version 12)
    Neutral to right for Masterpact NT06-16 (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.