Veelgestelde vragen (FAQ's) zoeken
What adaptation parts satisfy standard UL 60947-4-1 (Previously UL 508) type E on the GV2P and GV3P?
The adaptation parts to be used so that GV2P and GV3P circuit breakers comply with standard UL 60947-4-1 (previously UL 508) type E are detailed below.
GV2P circuit breakers
- Order a GV2PxxH7(*) (except 32 A) circuit-breaker.
- Add a "Large Spacing" adaptor, part number GV2H7. Without this adaptor, the protection will not be certified UL 508 Type E
*The only difference between GV2PxxH7 and GV2Pxx circuit-breakers is their marking.
GV3P circuit breakers
- Order a GV3Pxx circuit breaker
- Add a "Large Spacing" cover, part number GV3G66 (to be placed on the power supply unit)
- Add a signaling contact, part number GVAM11
GV3P with connection by lug-clamps
- Order a GV3Pxx6 circuit-breaker
- Add two IP20 covers, part number LAD96570
- Add a signaling contact, part number GVAM11
GV4, GV5, GV6 and GV7
Whilst certified UL60947-4-1, these are not certified as self-protected circuit breakers for type E/F motor starters.
Additional Information
See attached Motor Control Solutions for the North American Market for further information.
Gepubliceerd voor:Schneider Electric Netherlands
bijlage(n)
Ontdek meer
Productfamilie
Ontdek meer
Productfamilie