Norway

Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Du kan velge et annet land for å se tilgjengelige produkter eller gå til det globale nettstedet vårt.

Velg et annet land

 

W@de RTU

W@de RTU

Melding om salgsslutt

Remote management

Gateways, switcher og rutere
  • Funksjoner

    The remote management modules of the W@de range, W series – W315, W320E and W325 – are designed for typical remote management applications in water systems or general infrastructure. They can be used alone or associated with any Schneider Electric PLC or industrial controller: Modicon Quantum, Modicon Premium, Modicon M340, Twido, Zelio, Altivar, etc.  
                                                     
    These units enable:

    • continuous measurement, saving, processing and archiving of process data
    • communication within sites and to a supervisor using the protocols Modbus/Modbus TCP, IEC870-5-101/104, DNP3/DNP3-IP
    • alarm notification to operating personnel
    • programming of automation systems (W325)
    • remote operation and configuration


    Fordeler

    More flexibility for a safe monitoring

    The W@de RTU range, W series, makes communicating with your remote equipment simple.

    • Optimise your operating and maintenance costs by consulting your remote sites without the need for travel.
    • Monitor your consumption using data archiving.
    • Be alerted immediately to any faults through alarm notification.
    • Control your equipment with embedded controllers.

    Applikasjoner

    • Remote management of pumping stations
    • Remote management of water treatment stations
    • Remote management of infrastructure: wind turbines, etc.

    Galleri

    • TSXHEW320E : 2 remote communication ports
    • TSXHEW315 – The modular
    • TSXHEW325 : All in one product