Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

 

Gutor PxW

Highly customizable double-conversion UPS systems

Obaveštenje o prekidu prodaje

Highly flexible industrial AC UPS

Gutor PxW
      •  
         
         

        Technical information

         

         
         
        Type Gutor PxW 1000 (single phase) Gutor PxW 3000 (three phase)
        Ratings 5-200 kVA (Higher ratings upon request) 10-220 kVA (Higher ratings upon request)
        Operating temperature - 10 to +40 °C (max. 55 °C on request)
        Allowable air humidity < 95 % (non condensing)
        Noise level 60 – 75 dBA (depending on rating)
        Communication protocols Modbus RTU, Webpage (HTTP), Modbus TCP, IEC 61850 (others on request)
        Input
        Rectifier 6-pulse thyristor bridge (12-pulse on request)
        Voltage 3 x 380 / 400 / 415V (other voltages on request)
        Voltage tolerance ''+/- 10% for DC in tolerance
        -15/+10% for function
        Battery circuit
        Nominal voltage 110 / 125 / 220 / 400VDC
        Applicable batteries Lead Acid, Nickel Cadmium
        Output
        Voltage 220 / 230 / 240V (others on request) 380 / 400 / 415V (others on request)
        Tolerance (static) +/- 1 %
        Frequency stability (free running) < 0.01 %
        Efficiency up to 91% depending on type
        Distortion linear load: ≤ 3 % / non-linear load: ≤ 5 %
        Overload inverter 200% / 50-100 ms, 150% / 1 min, 125% /10 min
        Overload bypass 1000 % / 100 ms

        > Contact Partners
        > Contact Sales
        > Contact Sales Nuclear

    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.