Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

MGE Galaxy 300i 30kVA 400V 3:3 with Transformer, Start-up 5x8

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Overview
    Description
    Effective three phase power protection against downtime and data loss for mission critical applications. Ruggedized version including dust filter,conformance coated boards, integrated transformer, and IP 21 Kit protection for harsh environments. UPS supplied without internal batteries. Requires purchase of external battery cabinet. Please click here for additional runtime information.
    Model Name
    MGE Galaxy 300i 30kVA 400V 3:3 with Transformer, Start-up 5x8
    Includes
    CD with software , Installation guide , Network Management Card , Start-Up Service , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    24.0 KW / 30.0 kVA
    Max Configurable Power (Watts)
    24.0 KW / 30.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60 Hz +/- 5%
    Other Output Voltages
    380, 415V
    Crest Factor
    2.5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage Tolerance
    +/- 2% static and 100% load step
    Output Voltage THD
    < 3% linear load and <5% non-linear load
    Overload Operation
    60 seconds @ 120% and 30 seconds @ 145%
    Required Output Current Protection
    125 A
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    340 - 477 V
    Input voltage adjustable range for mains operation
    323 - 437 (380V)V , 340 - 460 (400V)V , 357 - 477 (415V)V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    47 A
    Input Breaker Capacity
    125 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Type of Input Protection Required
    gL fuse
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    End of Discharge Battery Voltage
    +/-154 V
    Communications & Management
    Pre-Installed SmartSlot™ Cards
    AP9630
    Control panel
    Multi-function LCD status and control console
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1300.0 mm
    Maximum Width
    500.0 mm
    Maximum Depth
    950.0 mm
    Net Weight
    200.0 kg
    Shipping Weight
    226.0 kg
    Shipping Height
    1440.0 mm
    Shipping Width
    800.0 mm
    Shipping Depth
    965.0 mm
    Environmental
    Operating Environment
    0 - 35 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9000 meters
    Storage Temperature
    -10 - 60 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    53.600 dB
    Online Thermal Dissipation
    1804.000 BTU/hr
    Protection Class
    IP 21
    Conformance
    Approvals
    CE , EN/IEC 62040-1-1 , EN/IEC 62040-2 , EN/IEC 62040-3 , IEC 61000-4-5 , IEC 62040-2 , TUV , VFI-SS-111
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Хрватски
    • Грчки
    • Норвешки
    • Литвански
    • Естонски
    • Фински
    • Дански
    • Холандски
    • Словеначки
    • Енглески
    • Летонски
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    MGE Galaxy 300i product brochure (Verzija 0)
    Datum 9.2.19.
    Veličina 2.4 MB
    Uputstvo za upotrebu
    Datum
    Veličina
    Dodaj u Moje dokumente
    Galaxy 300i 10-40 kVA 400 V Installation manual (Verzija 1)
    Schneider Electric Important Safety Instructions (Verzija 0)
    Network Management Card Modbus Documentation Addendum (Verzija 0)
    Galaxy 300 & Galaxy 300i 10-40 kVA Operation 380/400/415 V (Verzija 2)
    Galaxy 300/300i 10-40 kVA Receiving&Unpacking 380/400/415 V (Verzija 2)
    Sertifikat
    Datum
    Veličina
    Dodaj u Moje dokumente
    MGE Galaxy 300i CB certificate (Verzija 0)
    Datum 8.2.19.
    Veličina 2.1 MB
    MGE Galaxy 300/ 300i TUV certificate (Verzija 0)
    Datum 8.2.19.
    Veličina 374.6 KB
    Galaxy 300/300i 10-40 kVA 3-Phase Certificate of Origin (Verzija 3)
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.