Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
XULM06031 Product picture Schneider Electric

XULM06031

XULM06031 Product picture Schneider Electric
XULM06031

photo-electric sensor - XUL - reflex - Sn 6m - 24..240VAC/DC - cable 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared reflex
    [Sn] nominal sensing distance
    6 m reflex need reflector XUZC80
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    9 m with reflector Ø 80 mm
    output type
    Relay
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED for output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    output voltage
    <= 250 V
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 20 Hz
    current consumption
    <= 40 mA no-load
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles, cos f = 1, operating rate <60 cyc/mn at 250 V
    500000 cycles, cos f = 0.4, operating rate <60 cyc/mn at 250 V
    depth
    45 mm
    height
    70 mm
    width
    18 mm
    net weight
    0.195 kg
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    UR
    CSA
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    IP671 conforming to NF C 20-010
    Packing Units
    Package 1 Weight
    0.230 kg
    Package 1 Height
    0.330 dm
    Package 1 width
    0.900 dm
    Package 1 Length
    2.500 dm
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages7
    • English7
    • Dutch5
    • French5
    • German5
    • Greek5
    • Italian5
    • Portuguese5
    • Spanish5
    • Swedish5
    CAD
    Format
    Size
    Date
    Add to My Documents
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    33.9 KB
    dwf
    2.4 KB
    dxf
    38.1 KB
    wmf
    6.1 KB
    prp.document.label.format zip
    Size 80.5 KB
    Date 1/13/05
    Files in document
    dwg
    33.9 KB
    dwf
    2.4 KB
    dxf
    38.1 KB
    wmf
    6.1 KB
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    34.4 KB
    dwf
    2.7 KB
    dxf
    40.7 KB
    wmf
    5.9 KB
    prp.document.label.format zip
    Size 83.7 KB
    Date 1/13/05
    Files in document
    dwg
    34.4 KB
    dwf
    2.7 KB
    dxf
    40.7 KB
    wmf
    5.9 KB
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    33.7 KB
    dwf
    2.7 KB
    dxf
    37.6 KB
    wmf
    6.7 KB
    prp.document.label.format zip
    Size 80.7 KB
    Date 1/13/05
    Files in document
    dwg
    33.7 KB
    dwf
    2.7 KB
    dxf
    37.6 KB
    wmf
    6.7 KB
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    28.6 KB
    dwf
    1.4 KB
    dxf
    23.1 KB
    wmf
    3.2 KB
    prp.document.label.format zip
    Size 56.3 KB
    Date 1/13/05
    Files in document
    dwg
    28.6 KB
    dwf
    1.4 KB
    dxf
    23.1 KB
    wmf
    3.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.5 KB
    Date 4/1/02
    Description
    Photo-electric sensor access control
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 241.4 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.