Naše značky

Impact-Company-Logo-English Black-01-177x54

Vitajte na webovej lokalite spoločnosti Schneider Electric

Vitajte na našej webstránke.

Sepam Series 80 NPP

Critical Power Protection

Each dedicated to a single application: S80, S81, S82, S84, T81, T82, T87, M81, M87, M88, G82, G87, G88, B80, B83, C86. A ready to use Sepam series 80 NPP includes: One base unit NPP, two 20 pin connectors, one current, two current or one current and one voltage connector (depending on the application), one memory cartridge, one application, one operating language, one Logipam firmware option, one TCP/IP option, optional modules, communication interfaces or core balance CT.
Sepam Series 80 NPP Schneider Electric Critical Power Protection