Issue:
Legacy APC Refrigerant Charge
Product line:
Legacy, Airflow, AFX, CCT, CM, TC
Environment:
All Models
Cause:
Factory Refrigeration Charge
Resolution:
Please note that the charge amounts below are "total" for the unit(s) Som units below have two independant circuits.
R-22 Factory Charged | ||||||
Air | W/G | |||||
CCT-6 W/G | 8.1 | CM15 | 56 ozs | 47 ozs | ||
CCT-8 W/G | 12 | CM20 | 63 ozs | 54 ozs | ||
CCT-10 W/G | 13 | CM25 | 70 ozs | 63 ozs | ||
CCT-15 W/G | 24 | CM40 | 101 ozs | 84 ozs | ||
CCT-20 W/G | 27 | CM65 | 170 ozs | 120 ozs | ||
CCT-24 W/G | 31 | |||||
CCT-30 W/G | 70 | |||||
TC-2 W/G | 5 | |||||
TC 3 W/G | 4lbs, 13 ozs | |||||
TC-5 W/G | 8.5 | |||||
TC-8 W/G | 11 | |||||
TC-10 W/G | 11 | |||||
AFX-106 W/G | 13 | |||||
AFX-108 W/G | 18 | |||||
AFX-210 W/G | 23 | |||||
AFX-212 W/G | 23 | |||||
AFX-214 W/G | 23 | |||||
AFX-218 W/G | 23 | |||||
AFX-320 W/G | 44 | |||||
AFX-326 W/G | 44 | |||||
AFX-328 W/G | 57 | |||||
All charges are approximate, may vary +/- 5 lbs. | ||||||
Опубліковано для:Schneider Electric Україна