StruxureWare Power Monitoring 7.0.1: Determine Your Upgrade Type

Goals and Symptoms


StruxureWare Power Monitoring 7.0.1 requires a supported combination of Windows operating system and SQL Server edition.
Note: StruxureWare Power Monitioring 7.0.1 has added support for SQL Server 2008 Express Edition

There are two types of upgrade:

    • In-Place: possible when your server has a compatible combination of operating system and SQL Server Edition
    • Side By Side: required when your existing server has an operating system and SQL Server Edition combination that is not supported by StruxureWare Power Monitoring 7.0.1.

Causes and Fixes

The attached document will help determine your upgrade type and suggest relevant upgrade documentation.

Attachments


(Removed File URL: 207578_22A2/UpgradePaths.pdf)(Removed Image URL: /PubResEXPORT.nsf/2b87ee90be777fc085257c28006ee4ef/7d00814e86b5b584c1257a5e001094e8/fl_block_5/0.158?OpenElement&FieldElemFormat=gif)

(Removed Image URL: /PubResEXPORT.nsf/2b87ee90be777fc085257c28006ee4ef/7d00814e86b5b584c1257a5e001094e8/fl_block_5/0.3904?OpenElement&FieldElemFormat=gif)

Last Revised: August 17, 2012

Internal

All content © 1992-2012 Schneider Electric


Legacy KB System (APS) Data: RESL207578 V7.0, Originally authored by MaLi on 03/06/2012, Last Edited by JaMc on 08/18/2012
Related ranges: Power Monitoring 7.0

Schneider Electric Україна

Вкладення
UpgradePaths.pdf [20.31 KB]