SoMove Mobile
Setup software for motor control devices for mobile phones
Технічні параметри
- SoMove Mobile is an application that transforms your mobile phone into an adjustment and configuration tool for drives. Both powerful and user-friendly,
- SoMove Mobile draws on the simplicity and ease of use provided by mobile phones and Bluetooth® wireless connectivity.
SoMove Mobile is fully compatible with SoMove (PC). The configuration files can be easily exchanged bet
- SoMove Mobile is an application that transforms your mobile phone into an adjustment and configuration tool for drives. Both powerful and user-friendly,
- SoMove Mobile draws on the simplicity and ease of use provided by mobile phones and Bluetooth® wireless connectivity.
SoMove Mobile - Partner for SoMove
SoMove Mobile is fully compatible with SoMove (PC). The configuration files can be easily exchanged between the two applications.
SoMove Mobile - How do I get it?
SoMove Mobile is available as a free download in the Software/Firmware section for all compatible products.
SoMove Mobile and my mobile phone
SoMove Mobile has been developed for Symbian phones based on the Java ME standard.
To use SoMove Mobile, you simply need to check that your phone meets the requirements outlined below :
SoMove Mobile | |
Configuration | CLDC 1.1 |
Profile | MIDP 2.0 |
| Java Specification Request |
|
| Memory size for Java ARchives |
|
Canvas size (screen workspace allocated to the application) | Pixel width >= 240, if graphical keypad is used |
The information contained in this table may be verified by the manufacturer of your phone, or your operator.
Further information can be found in the Installation Manual
ween the two applications.SoMove Mobile - How do I get it?
SoMove Mobile is available as a free download in the Software/Firmware section for all compatible products.
SoMove Mobile and my mobile phone
SoMove Mobile has been developed for Symbian phones based on the Java ME standard.
To use SoMove Mobile, you simply need to check that your phone meets the requirements outlined below :
(table)
The information contained in this table may be verified by the manufacturer of your phone, or your operator.
Further information can be found in the Installation Manual
Переваги
SoMove Mobile brings you closer to your customers - OEMs and end users can easily exchange configurations via standard telephone services :
- remote exchange of configuration or diagnostics files via MMS, e-mail, etc.
- local exchange via Bluetooth™, USB, etc.