SoHVAC

Simplify HVAC & R machines programming & commissioning

-
SoHVAC Schneider Electric Simplify HVAC & R machines programming & commissioning

Технічні параметри

Dedicated OEM HVAC software for developing, configuring and using your HVAC &  R machines irrespective of your programming ability.
> Simplify and optimise your development time
  • A single software package that includes programming of Modicon M168 logic controllers, remote displays, setting up “Expansion bus” and Modbus networks, and configuring building management communication modules on BACnet MS/TP and IP, Lonworks or KNX
  • A wealth of ready-to-use templates and libraries:
    • Application Function Blocks, machines program templates, architectures that have already been Tested, Validated and Documented
    • A range of integrated functions: compilation and debugging,
      hardware configuration tool, etc.

> Improve the energy efficiency of your machines

  • By implementing energy efficient Application Function Blocks (AFB) specifically developed for water temperature control, high pressure control, suction superheat control, discharge air temperature, etc.


> Manage your adaptations and developments effectively

  • Make application programs modifications easily, reuse or create your own function blocks while capitalising on your developments
  • Several programming levels are possible (FBD and/or ST/C)
  • Standard, open BMS: BACnet IP/WEB, BACnet MS/TP, Modbus TCP/WEB, LONWorks, KNX, etc.

Переваги

Simplify HVAC & R machines programming & commissioning

With SoHVAC you can develop, configure and commissioning your HVAC & R machines in a single software environment. Specifically developed for you (OEMs), it enables you to get your machines to market more quickly, to improve their energy efficiency, giving you a significant competitive advantage.

Застосування

  • Air/Water cooled chiller
  • Ground/Air source Heat pumps
  • Rooftop Units
  • AHU - Air Handling Units
  • Precision air conditioners
  • Refrigerated display cabinets
  • Compressor Racks

Галерея

  • SoHVAC, programming software for Modicon M168 logic controllers