PowerPact P-Frame Electronic Motor Circuit Protectors
A flexible, high-performance offer, certified to global standards ranging from 600 to 1200 A
Overview
Features
PowerPact® P-frame Electronic Motor Circuit Protectors (MCP) are instantaneous-trip circuit breakers designed to offer motor short circuit protection. These are NEC® compliant when installed as part of a combination controller having motor overload protection. They offer simple solutions that deliver more reliable start-ups, provide better protection of equipment and adjust for a wide range of motor starters.
PJL36060M68 – 600A, Adj. trip range 1200-10,000A
PJL36080M68 – 800A, Adj. trip range 1200-10,000A
PJL36100M69 – 1000A, Adj. trip range 1500-10,000A
PJL36120M70 – 1200A, Adj. trip range 1800-10,000A
L-interrupting Level – 480 Vac
PLL34060M68 – 600A, Adj. trip range 1200-10,000A
PLL34080M68 – 800A, Adj. trip range 1200-10,000A
PLL34100M69 – 1000A, Adj. trip range 1500-10,000A
PLL34120M70 – 1200A, Adj. trip range 1800-10,000A
Key Features
- Designed for motor control applications from 600-1200A
- Adjustable trip range between 1200 and 10,000A
- Available in J-interrupting 25kA @ 600Vac and L-interrupting 100 kA @ 480Vac, determined by testing the motor circuit protector in combination with a contactor and overload relay
- UL magnetic trip setting tolerances are -20% and +30% from the nominal value
- Available in unit-mount and I-Line® construction
- Extensive selection of snap-in field installable accessories same as the equivalent PowerPact P-frame circuit breaker
- UL Recognized, CSA, IEC, NOM certified
Product Details:
J-interrupting Level – 600 VacPJL36060M68 – 600A, Adj. trip range 1200-10,000A
PJL36080M68 – 800A, Adj. trip range 1200-10,000A
PJL36100M69 – 1000A, Adj. trip range 1500-10,000A
PJL36120M70 – 1200A, Adj. trip range 1800-10,000A
L-interrupting Level – 480 Vac
PLL34060M68 – 600A, Adj. trip range 1200-10,000A
PLL34080M68 – 800A, Adj. trip range 1200-10,000A
PLL34100M69 – 1000A, Adj. trip range 1500-10,000A
PLL34120M70 – 1200A, Adj. trip range 1800-10,000A
Applications
HVAC
Control Equipment Panels
Water Wastewater
Automotive
Conveyance Lines
Control Equipment Panels
Water Wastewater
Automotive
Conveyance Lines
