PowerPacT D Frame Mission Critical Circuit Breaker

This is a legacy product

Part of PacT Series

"PowerPacT™ D-frame electronic trip molded case circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits. All circuit breakers are designed to open and close a circuit by non-automatic means and to open the circuit automatically on a predetermined overcurrent. The D-frame circuit breakers use an electronic trip system to signal the circuit breaker to open automatically."
PowerPacT D Frame Mission Critical Circuit Breaker Schneider Electric This is a legacy product

Features

The Square D brand PowerPacT® D-Frame mission critical circuit breaker delivers high levels of selective coordination in a flexible design that can be easily configured for a variety of applications. Tested to be selectively coordinated with the QO(B) family of branch circuit breakers through 30 kA fault current, this solution delivers full selective coordination downstream of Square D brand transformers ranging from 15 kVA to 300 kVA.

Features
  • Ratings

UL489 listed
- CSA certified
- Voltage: 208 Y/120 V
- Handle ratings: 60–600 A
- AIR: 65 kA
- Selective coordination rating: 30 kA with QO(B) family of branch breakers

  • Available configurations

Main breaker in NQ panelboards coming soon
- Unit mount for OEM users
- Plug-in base for OEM users
- Draw-out base for OEM users

  • Electronic trip unit with long-time settings in four sizes
    - 150 A, 250 A, 400 A, 600 A
  • Flexibility in design with a wide range of factory or field installable accessories and operating mechanisms
  • Provides full selective coordination when used with the QO(B) family of branch breakers downstream from a 15 – 300 kVA Square D transformer

Applications

  • Emergency Power Systems
  • Commercial Buildings
  • Industrial Buildings
  • Selective Coordination
  • Healthcare Facilities
  • Data Centers
  • Additional Links

    • Help Center
    • Contact Sales
    • Find our Offices
    • Where to Buy
    • Tech Support: 877-342-5173
    • Careers
    • Company Profile
    • Investors
    • Newsroom
    • Report a Misconduct
    • Product Documentation
    • Software and Firmware
    • Product Selector
    • Product Replacement
    • DigestPLUS Online Catalog
    • Industries
    • Partners
    • Schneider Electric Community
    • Events
    • Privacy Policy
    • Cookie Notice
    • Terms of use
    • Change your cookie settings