Powerlink Device Router

This is a legacy product

Powerlink Device Routers allows the exchange of data between a Powerlink NF3000G3C controller and C-Bus™ devices.
Powerlink Device Router Square D This is a legacy product

Features



The Powerlink Device Router allows the exchange of data between a Powerlink NF3000G3C controller and C-Bus devices. This unidirectional device router receives data from C-Bus input devices such as keypads and touch screens and sends data to C-Bus output devices such as relays.
The device router consists of a C-Bus 8M enclosure containing a PC Interface and a Power Supply (120 V AC or 277 V AC). Communication between the device router and the NF3000G3C controller is made with the included 50-foot serial cable.

Features
  • Surface-mount NEMA 1 enclosure, with cover
  • Unit, Unit/Comms, and C-Bus LEDs indicate the status of data transmission and power to the unit and the network
  • System network clock for synchronizing communications data
  • Network power source, supplying up to 350 mA
  • 120 V AC or 277 V AC models available
  • Serial cable, 50 ft

Applications

  • Commercial Buildings
  • Residential Market
  • Commercial Office Buildings
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings