Power-Zone 4 Arc Resistant

Low voltage metal-enclosed, drawout switchgear designed to contain the effects of arc flash events inside the gear per ANSI/IEEE standard C37.20.7.

Part of SeT Series

This arc resistant solution features the proven reliability and durability of Masterpact NW power circuit breakers with a unique combination of arc flash mitigation features and upgraded arc flash containment, providing superior protection from the consequences of internal arcing faults.
Power-Zone 4 Arc Resistant Square D Low voltage metal-enclosed, drawout switchgear designed to contain the effects of arc flash events inside the gear per ANSI/IEEE standard C37.20.7.

Features



>Arc flash energy containment occurs on the front, back, and sides, even when the instrument compartment door is open, complying with ANSI Type 2B rating. This simple, stand-alone circuit breaker solution is a space saving design that offers an additional level of protection for personnel. Plus, Power-Zone 4 Switchgear features simple installation and reduced maintenance and inspection requirements.

Standard Features

  • Industry leading withstand rating of 100 kA @ 635 VAC
  • Patented Masterpact ArcBlok technology for superior arc flash protection
  • NEMA Type 1 enclosure with ANSI Type 2B rating
  • 60" deep and 22" wide design allows for the smallest footprint in the industry
  • Complete line of Masterpact NW Breakers available up to and including 5,000 A
  • Field interchangeable Micrologic™ trip units
  • Bus ratings up to and including 5,000 A
  • Enhanced ventilation system optimizes heat transfer

Standards

  • UL® certified and tested in accordance with ANSI C37.20.7
  • ANSI C37.20.1, ANSI C37.51
  • Certified to Canadian Standard C22.2, No. 31
  • UL 1558
  • ANSI C37.13, ANSI C37.16
  • ANSI C37.17, ANSI C37.50
  • UL 1066

Benefits

Superior Arc Flash Protection
  • Masterpact NW ANSI Rated Power Circuit Breaker with ArcBlok arc extinguishing technology
  • Industry leading 100kA, 635V short circuit rating
  • Mitigates effects of arc flash energy via passive containment Low Maintenance Design
  • Does not relay on special door seals/vent flaps
  • Internal phase and ground insulated barriers limit propagation Space Efficient
  • Does not increase footprint
  • 60" Deep sections available
  • No minimum lineup width

Applications

Critical Facilities seeking to reduce the effects of arc explosions such as:
  • Oil & Gas
  • Mining & Metals
  • Water/Wastewater
  • Industrial Buildings

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings