FC, FI Molded Case Circuit Breakers

This is a legacy product

FC, FI Molded Case Circuit Breakers
FC, FI Molded Case Circuit Breakers Schneider Electric This is a legacy product

Features



FI Current Limiting Molded Case Circuit Breakers
  • Thermal magnetic trip units from 20-100 A up to 600 Vac
  • Interrupting ratings (AIR) of 200 kA at 480 Vac
  • 2- and 3-pole unit-mount and I-line constructions
  • UL 489 Listed, CSA and IEC certified
  • Obsolete in 2013

FC Molded Case Circuit Breakers
  • Fixed thermal magnetic trip units from 15-100 A up to 480 Vac
  • Interrupting ratings (AIR) of 65 kA at 480 Vac
  • 2- and 3-pole unit-mount and I-line constructions
  • UL 489 Listed, CSA and IEC certified
  • Obsolete in 2009

Applications

Used in industrial enclosures, panelboards, switchboards, busway plug-in units, combination starters, or motor control centers.

FI current limiting circuit breakers are used for electrical systems where high fault currents can occur.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings