500 VDC TM CB - PowerPacT J DC
A flexible, high-performance offer for DC circuits from 30 to 1200 A
Products
Overview
Features
Tested and Certified
• UL® 489 Supplement SC Circuit Breakers for Uninterruptable Power Supply (UPS)
• CSA C22.2 No. 5-13 SC
• NMX – 266 – ANCE 2013 SC
Interrupting ratings: Two Levels
• 20 kA
• 50 kA
Amperages Ratings
• H: 30, 50, 70
• J: 100, 125, 150, 175, 200, 225, 250
• L (3-Pole): 300, 350, 400, 450, 500, 600
• L (4-Pole): 700, 800, 900, 1000, 1200
Trip Units Magnetic Levels
• H (Fixed): Hold 300 A, Trip 600 A
• J (Adjustable): 2X – 6X (dependent on rating)
• L (Adjustable): 2.5X – 5X
Auxiliaries
• Auxiliary contacts and alarm switches
• Shunt and undervoltage trips
• Motor operator capabilities
• Through door-handle operators
• Handle Padlock attachment and extensions
• Locks
Applications
Battery protection
Commercial OEM
DC power protection
Data Centers
Healthcare Facilities
Commercial OEM
DC power protection
Data Centers
Healthcare Facilities
