Model 6 AR Motor Control Center by Square D™

Arc Resistant LVMCC - Enhanced arc flash safety design

Model 6 - AR Motor Control Centers provide additional levels of arc flash prevention and minimizes the potential for personnel injury by containing and redirecting the arc energy.
Model 6 AR Motor Control Center by Square D™ Square D Arc Resistant LVMCC - Enhanced arc flash safety design

Features

Enhance the level of safety at your facility with the Square D™ Model 6 Arc Resistant MCC. The Model 6 – AR offers proven reliability, low maintenance requirements and additional levels of arc flash prevention and protection. In accordance to IEEE C37.20.7 our unique arc-containing design is engineered to provide superior strength and protection, enhanced worker safety and incident reduction features – all while maintaining the smallest footprint on the market.

Model 6 - AR Arc Resistant MCC's provides an additional level of arc flash prevention and can be custom designed to meet or exceed any project requirements.

  • Voltage Rating: 208 through 600 volts; 3 phase; 3 or 4 wire
  • Enclosure Type: NEMA Type 1, Type 1A (gaskets), Type 12 & Type 3R
  • Horizontal Bus Rating: 600, 800, 1200, 1600, 2000
  • Vertical Bus Rating: 300 and 600 amps
  • Bus Withstand Rating 42kA, 65kA

Learn more


Videos

Leading the Evolution of Arc Flash Safety: Square D Model 6 Arc Resistant MCC



Benefits

Discover

  • Quality customer support seneca.tag@schneider-electric.com & 1-888-SQUARED (1-888-778-2733)

Design

  • Reinforced 12 gauge steel, Vented mid-shelf design, integral arc energy path, roof flaps for release of arc flash gases
  • Isolated and Insolated Vertical and Horizontal Bus, unique VFD unit design with RJ45 port & reinforced filter box
  • Intelligent (iMCC) models available in Arc Resistant enclosures including innovative Square D™ components

Specify

  • Customer driven, space saving design that meets all applicable UL and NEMA standards
  • Over 70 years of service, supporting a global customer base

Innovate

  • Closed Door Racking (CDR) solution available for standard, arc-resistant and iMCC models
  • Energy Reduction Maintenance Switch (ERMS) for safety or used with lock out/tag out to reduce PPE

Applications

- Oil & Gas Industry - Water/Wastewater - Mining Industry - Food & Beverage - Metals - Minerals & Cement - Healthcare - Education

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings