Model 6 Low Voltage Motor Control Centers
Native solution for integrating the Model 6 iMCC with energy monitoring, automation and control infrastructures
Overview
Features
Standard Structure Height
Voltage Rating
Enclosure Type
Horizontal Bus Rating
Horizontal Ground Bus Rating
Vertical Bus Rating
Bus Withstand Rating
Plug-in Unit Shutters
90 inches
Voltage Rating
208 through 600 volts; 3 phase; 3 or 4 wire
Enclosure Type
NEMA Type 1, Type 1 gasketed, Type 12 and Type 3R
Horizontal Bus Rating
600, 800, 1200, 1600, 2000 and 2500 amps
Horizontal Ground Bus Rating
300 and 600 amps
Vertical Bus Rating
300 and 600 amps
Bus Withstand Rating
42kA, 65kA, 85kA, and 100kA
Plug-in Unit Shutters
Manual (standard) and Automatic (optional)
Applications
- Oil & Gas Industry
- Water/Wastewater
- Mining Industry
- Food & Beverage
- Metals
- Minerals & Cement
- Healthcare
- Education
