switch disconnector, Compact INS80, 80A, standard version with black rotary handle, 4 poles

28905

Poles description:

[Ith] conventional free air thermal current:

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Schneider Electric green signature style for the entire ComPacT range
notification_ok
Estimated 40% reduction of wiring time for panel builders
notification_ok
Experience easier installation thanks to a new ergonomic front-plate design
notification_ok
Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
notification_ok
Ergonomic new toggle for easier breaker manual operation

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
92 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
89
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
393.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings