Standard opening voltage release MX, ComPacT NS630b/NS3200, fixed, 24/30VDC, 24VAC, spare part

33659

Product availability: Stock - Normally stocked in distribution facility
notification_ok
ComPacT NS is a range of circuit breakers for built-in power & energy metering
notification_ok
The solution covers ratings from 630 A to 3200 A
notification_ok
MicroLogic electronic control unit provides electrical measurement and analysis functions
notification_ok
ComPacT NS offers an optimized range of auxiliaries and accessories, field installable
notification_ok
Flexible installation, in any position, in a switchboard or wall-mounted

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
3 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
74
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
755.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.

+ Lifecycle Services

Sort by:
Service plan, EcoCare, MasterPact, Compact, advanced offer, 1 year duration, low voltage switchboard, Okken, BlokSet

ECRADVLVSWB1Y

Service plan, EcoCare, MasterPact, Compact, advanced offer, 2 years duration, low voltage switchboard, Okken, BlokSet

ECRADVLVSWB2Y

  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings