

Elbow, I-Line Busway, 1000A, 600VAC, 3 phase, 3 wire, integral ground bus, flat, horiz, Al, 12in x 12in [TAA]
AF2310GLFM12
Discontinued on: Sep 15, 2023
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
End-of-service on: Dec 31, 2024
- What does the end of standard service mean ?
End of standard service is the last date Schneider Electric will be able to provide you maintenance services (repair, spare parts, etc.).
- Need more help
Contact your Country Customer Care Center - available 24 a day.
AF2310GLFM12 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Item is no longer a stock item but is available for purchase through a configuration tool with your local distributor.
Sandwich-type construction for improved voltage drop
Rated up to 600V, up to 5000A for copper conductors and 4000A for aluminum
Rated for 100% continuous current
This product is TAA, BAA via COTS compliant.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
416 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
92