Straight length, I-Line Busway, 1200A, 600VAC, 3 phase, 3 wire, integral ground bus, Al, feeder, 10ft [TAA]

AF2312G10ST

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Item is no longer a stock item but is available for purchase through a configuration tool with your local distributor.
notification_ok
Sandwich-type construction for improved voltage drop
notification_ok
Rated up to 600V, up to 5000A for copper conductors and 4000A for aluminum
notification_ok
Rated for 100% continuous current
notification_ok
This product is TAA, BAA via COTS compliant.

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
3 986 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
92
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
11,686.10 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings