4 videos
Circuit breaker, PowerPacT B, 30A, 4 pole, 600Y/347VAC, 18kA, lugs, thermal magnetic, 80%
BGL46030
Discontinued on: Nov 12, 2020
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
End-of-service on: Dec 31, 2020
- What does the end of standard service mean ?
End of standard service is the last date Schneider Electric will be able to provide you maintenance services (repair, spare parts, etc.).
- Need more help
Contact your Country Customer Care Center - available 24 a day.
BGL46030 has not been replaced. Please contact your customer care center for more information.
Available in 1, 2, 3, and 4 pole for unit mounts
Available in 1, 2, and 3 pole for I-Line
Dual rated AC/DC with 3 levels of breaking capacity
A wide range of accessories, auxiliaries, and lug connections available
UL, CSA, NOM, IEC, CCC certified, and CE marked
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
281 kg CO2 eq.
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
64