
Transformer, dry type, DOE 2016, 225kVA, 3 phase, 480V delta primary, 208Y/120V secondary, 24J, 115C rise
EX225T3HF
To be discontinued on: Apr 6, 2027
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
Recommended replacement(s)
Product availability: Non-Stock - Not normally stocked in distribution facility
Type EX replaced by NEW TYPE EXN, see change notice for more detail. Recommended new solution – EXN225T3HF
Comes in a space-saving design and DOE 2016 fully compliant
Terminals sized to handle Square D equipment
Bending radius for side and bottom access to the transformer
Product characteristics conformity is certified by UL
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
50 313 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
95
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
26,261.00 USD
EX225T3HF is replaced by: