Safety switch, heavy duty, fusible, 200A, 3 pole, 60hp, 240VAC/250VDC, NEMA 12

H324AWK

notification_critical
information_stroke
  • What does the end of commercialization mean ?

    End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact Customer Care Center - available 24 a day.

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Heavy duty fusible 200A, 240VAC/250VDC safety switch
notification_ok
NEMA type 12 without knockouts indoor dust-tight and drip-tight enclosure with factory installed fuse pullers
notification_ok
Series F operating mechanism is an enclosed, field-replaceable, modular design
notification_ok
Dual interlock prevents cover from being opened (switch is ON)/prevents the switch from being turned ON (cover is open)
notification_ok
Horsepower rated for motor applications as 60 hp

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
240 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
85
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings