Controller, Harmony SCU, Rear Module panel, Dig 16 inputs/10 outputs
HMISAC
Product availability: Non-Stock - Not normally stocked in distribution facility
Built-in real-time clock
Saves space with compact design
State of the art display provides clear readability
Saves time with easy installation and simple cabling
Designed for small machines and simple process control
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
664 kg CO2 eq.
Use Better
F-gas usage performance
These gases with important global warming potentials can be used in insulation or breaking technologies.
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
7
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No