Switchgear accessory, HVL, screw type lugs, 1/0-500 kcmil, qty. 3

HVLC2

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Sealed switch: three phase switch with contact blades mounted on a common shaft
notification_ok
Stored energy: spring energy stored for switching on demand
notification_ok
Reliability: high confidence interval for opening and closing operations up to 1,000 cycles
notification_ok
Optional current transformer (CT) sensor ratios from 100:5A up to 1200:5A
notification_ok
Predicted mean time to fail (MTTF) is 46,400 operations for the switch subassembly

Environmental Data

Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
196.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings