1 videos
Operator control unit, TeSys Tera, 140 mA, RJ45 connection, flush-mounted, backlit LCD
LTMTCUF
Product availability: Stock - Normally stocked in distribution facility
Part of the TeSys Tera Motor Management System
Provides local control of the motor via local interface
Displays alarms and configuration controls via LCD display
Additional front panel RJ45 port
Complies with UL/cUL and IEC standards
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
12 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
18
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
300.00 USD
![Tesys Tera Elaborating the Device Configuration [NAM]](https://img.youtube.com/vi/_rd9zpbde1s/0.jpg)