
TeSys F - contactor coil - LX4F8 - 220...240 V DC
LX4F8MW
To be discontinued on: Dec 30, 2028
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
To be end-of-service on: Dec 30, 2029
- What does the end of standard service mean ?
End of standard service is the last date Schneider Electric will be able to provide you maintenance services (repair, spare parts, etc.).
- Need more help
Contact your Country Customer Care Center - available 24 a day.
Product availability: Non-Stock - Not normally stocked in distribution facility
Stable performance: can operate on networks with harmonic numbers within 7
Energy saving: low inrush consumption
Excellent durability with high operating rates up to 600 cycles/hour
Reliable performance under high temperature up to 55°C
Green Premium compliant
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
70 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
95
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
861.30 USD