Door switch for PanelSeT WM enclosure. N/C contact (on lock), 3 A/240 V AC.
NSYINLCRN
Product availability: Stock - Normally stocked in distribution facility
Switch activates when door is opened.
Ratd for 240 V AC / 3 A (IEC 60947-5-1) 250 V DC / 0,1 A (IEC 0947-5-1).
Includes fixing support for easy installation.
Supports both NC and NO contact types.
Supports both NC and NO contact types.
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
46.20 USD