Horizontal coupling kit for PLA enclosure H500xD420 mm - 15 mm - IP55 coupling

NSYMUPLA54G

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
For coupling two enclosures side by side.
notification_ok
Coupling frame kit: Made up of a coupling kit and the fixings required for installation.
notification_ok
Trim kit: Made up of two frames for aesthetic fitting of the two coupled enclosures
notification_ok
Coupling kit widths: 15 mm, joining two enclosures mounted on ZA plinths
notification_ok
Ingress protection rating: IP55 at the coupling point

Environmental Data

Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
97.54 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings