Roof canopy, PanelSeT SFN, Spacial SF, Spacial SM, for electrical enclosure W1200 D600mm

NSYSC1240

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Provides excellent protection against splashes from rainwater.
notification_ok
Canopy cannot be used together with lifting fixtures.
notification_ok
PanelSet SF: It is possible to use a single canopy with combinations of modular enclosures
notification_ok
Example: one 1600-mm canopy with two coupled 800-mm enclosures), Material: Galvanized steel
notification_ok
Finish: Structured finish, epoxy polyester powder

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
63 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
326.29 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings