Front & rear plinth, PanelSeT SFN, Spacial SF, Spacial SM, for electrical enclosure W1000mm, plinth H100mm

NSYSPF10100

Product availability: Stock - Normally stocked in distribution facility
notification_ok
The front and rear of the plinth consists of 4 corners with 2 or 4 panels.
notification_ok
Material: Folded sheet steel, corner with a thickness of 25/10e mm
notification_ok
Finish: Structured finish, epoxy polyester powder
notification_ok
Color: RAL 7022 grey
notification_ok
Ingress protection rating: IP30 according to IEC 60529

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
39 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
152.07 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings