Standard for PanelSeT S3D encl. RAL7035, L495xW220
NSYTLG
Product availability: Stock - Normally stocked in distribution facility
Plate delivered as standard with the PanelSet S3D universal enclosure.
Drilling marks with 25 mm spacing.
Material: Steel, structured finish RAL 7035 grey
Thickness: 15/10e mm
Ingress protection rating: IP66 according to IEC 60529
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
72.06 USD