PanelSeT S3D flexicable gland plate with membrane pearcable 428 x 63 mm
NSYTLGME
Product availability: Non-Stock - Not normally stocked in distribution facility
Installation options: Replaces cable gland plate (S3D) or directly on enclosure.
Cable diameter: Up to 26 mm.
Ingress protection rating: IP55 according to IEC 60529
Fixing: By 4, 6, 8, 10 or 12 screws, according to the model Other characteristics:
Exists in 5 sizes matching 46 sizes (132 models) of PanelSet S3D steel wall-mounted enclosures
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
360.28 USD