Fusible switch, QMB, 200A to 200A, 240VAC, 3 pole, 25hp, 9in

QMB324

notification_critical
information_stroke
  • What does the end of commercialization mean ?

    End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact Customer Care Center - available 24 a day.

QMB324  has not been replaced. Please contact your customer care center for more information.
Product availability: Stock - Normally stocked in distribution facility
notification_ok
Fusible QMB switch rated 200A, 240 VAC
notification_ok
Suitable for use as service equipment
notification_ok
Insulated, solid neutral may be bonded to the box with a grounding strap
notification_ok
Main switch factory-mounted on bus assembly (cannot back-feed branch switch)
notification_ok
Horsepower rated for motor applications as 25 hp

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
169 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
85
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings