Mini circuit breaker, QO, 50A, 1 pole, 120/240VAC, 22kA, bolt on

QOB150VH

Product availability: Stock - Normally stocked in distribution facility
notification_ok
Securely anchored to the busbar for superior durability
notification_ok
Offers reliable protection for DC power systems with ratings up to 48V DC
notification_ok
Qualifies as a sustainable product due to its high-efficiency design
notification_ok
Simple design and clear instructions for quick setup
notification_ok
Visi‑Trip® indication provides a clear visual signal when the breaker has tripped

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
4 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
32
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
91.80 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.

+ Lifecycle Services

Sort by:
Panelboard interior, NQ, main lugs, 100A, Cu bus, 18 pole spaces, 3 phase, 4 wire, 240VAC, 48VDC

NQ418L1C

Panelboard interior, NQ, main lugs, 225A, Cu bus, 30 pole spaces, 3 phase, 4 wire, 240VAC, 48VDC

NQ430L2C

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings