Schneider Home Smart Thermostat Room Sensor

SAH232111

Are you a Consumer? Check your dedicated Site
Product availability: Stock - Normally stocked in distribution facility
notification_ok
Whole-home comfort: Pairs with the Smart Thermostat to balance every room, not just one.
notification_ok
One-tap setup: Just bring your iPhone close and you’re ready to go.
notification_ok
Place it anywhere: Set it on a shelf or nightstand, or mount it with adhesive or magnets.
notification_ok
Long-lasting battery: Up to 3 years on a coin cell. Check levels anytime in the Home app.
notification_ok
Add as many as you need: Expand room by room and control them all from the Home app.

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
1 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
29
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings