Schneider Home Smart Thermostat C-Wire Adapter

SAH232311

Are you a Consumer? Check your dedicated Site
Product availability: Stock - Normally stocked in distribution facility
notification_ok
Steady, reliable power: Keeps smart thermostats running, even without a common wire
notification_ok
Mounts in seconds: A rubber magnet snaps it securely into place
notification_ok
Easy to install: Do it yourself or have a pro take care of it
notification_ok
Only if you need it: Designed specifically for homes without a common wire

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
3 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
information_stroke
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
50 %
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
24
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings