Surge protective device, Surgelogic, SPDE, 50kA, 120/240V, 1 phase, 3 wire, SPD type 1, NEMA 4X, audible alarm

SPDE1A

Product availability: Stock - Normally stocked in distribution facility
notification_ok
Quality surge mitigation with Line to Neutral and Neutral to Ground connection
notification_ok
Porvides 50kA per phase rating
notification_ok
Comes in a NEMA 4X enclosure designed for indoor/outdoor applications
notification_ok
Mutiple voltage configurations to meet system needs
notification_ok
Has flexible mounting options

Environmental Data

Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
405.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.

+ Lifecycle Services

Sort by:
Mini circuit breaker, QO, 40A, 2 pole, 120/240VAC, 10kA, plug in

QO240

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings